WS68

WS68
Level switches to monitor the level of fluids in unpressurized reservoirs
Technical features:
Technical features:
- Lubricant: Fluids with a maximum eff. viscosity of 1500 mm²/s
-
Number of switching points: 1 (for minimum level)
-
Plug: connector plug
-
Mounting position. horizontal
- Operating temperature: 5 to 60 °C
Related documents
- Product brochure: 1-1702-EN (469 KB)