Lubrication control

Smart Plug lubrication control
Smart Plug lubrication control

The SmartPlug lubrication control is a simple, multi-function switching device that can be used as a timer or pulse counter when no standard timer is available. Operation with on-delay or signal-inverter functions also is possible. Suitable for retrofitting, the SmartPlug can be installed easily in an existing electrical system. Its complimentary programming timer can be adapted directly between a sensor and the connecting cable.

Features and benefits:

  • Simple, cost-effective, multi-function switching device
  • Acts as timer or pulse counter
  • Easy installation in electrical systems
  • Suitable for retrofitting in existing systems
  • Free programming timer
SKF logo