EDW

End-of-line pressure unit

EDWE electric pressure switch
EDW electric pressure switch

EDW End-of-line pressure switches are key components in a dual-line lubrication system. Designed to monitor the system, these switches detect the pressure at the end of the respective main line and start the change-over procedure. If the pressure at the end of the line is not reached within a specific period of time, a fault signal will be generated at the electronic control unit.

Features and benefits:

  • Controls proper functioning of the pump and change-over unit
  • Monitors for leaks in the tube line system
  • Available with limit switches or with electronic pressure switches with LED display
  • Proven, rigid design for tough conditions
SKF logo