SF10
Pneumatically operated valve for SKF EasyRail Track applications
The grease control valve controls the flow of lubricant in the dual line systems, e.g. for curve-dependent lubrication (left/right spray nozzles) or distance-dependent lubrication (front/rear spray nozzles).
Technical features:
The grease control valve controls the flow of lubricant in the dual line systems, e.g. for curve-dependent lubrication (left/right spray nozzles) or distance-dependent lubrication (front/rear spray nozzles).
Technical features:
-
Lubricant: oil and fluid grease NLGI grade 000, 00
- Lubrication pressure: 100 bars
-
Air pressure: 6 - 10 bar
-
Operating temperature: –25 to +80 °C
Related documents
- Product brochure 1-8092-EN (3.1 MB)