Grease nozzles
Renew or upgrade your equipment
The SKF Grease Nozzles LAGS 8 kit provides practical accessories for daily lubrication, such as connectors, couplings and nozzles that are most widely used in the industry.
Technical data |
Designation
| LAGS 8
|
Maximum working pressure
| 400 bar (5 800 psi)
|
Minimum bursting pressure
| 800 bar (11 600 psi)
|
Kit contents |
Straight pipe 180 mm and nozzle (DIN 71412)
| 1x
|
Hose with nozzle (DIN 71412)
| 1x
|
Tube with nozzle for bottom head grease fittings (DIN 3404)
| 1x
|
Tube with nozzle for Flush type grease fittings and plastic transparent cover (DIN 3405)
| 1x
|
Grease fitting M10x1–G1/8
| 1x
|
Grease fitting M10x1–1/8–27NPS
| 1x
|
Nozzle (DIN 71412)
| 2x
|