Induction heater trolley

Move induction heaters from one job to another

Induction heater trolley TIH T1
The SKF TIH T1 trolley is designed to improve mobility when using SKF induction heaters, especially the larger ones. The trolley has a high carrying capacity of up to 900 kg (1 934 lb) and is fitted with a drawer with an oil resistant mat and two adjustable dividers.
Technical data
50 cm (20 in.)
74 cm (29 in.)
72 cm (28 in.)
900 kg (1 934 lb)

SKF logo