Electric hot plate

Thermostat controlled bearing heating

Electric hot plate 729659 C
The SKF Electric Hot Plate 729659 C, is a professional heating device especially designed for pre-heating small bearings prior to mounting. The temperature of the plate can be adjusted at the turn of a knob to provide a temperature range of between 50 and 200 °C (120 and 390 °F).
  • Adjustable temperature range of 50 - 200 °C (120 - 390 °F)
  • Protective cover to avoid contamination during heating

Technical data
Designation
729659 C

729659 C/110V
Voltage
729659 C
230V (50/60Hz)

729659 C/110V
115V (50/60Hz)
Power
1.000 W
Temperature range
50°-200°C (120°-390°F)
Plate dimensions (l x w)
380 x 178 mm (15 x 7 in.)
Height of cover
50 mm (2 in.)
Overall dimensions
(l x w x d)
400 x 240 x 130 mm (16 x 10 x 5 in.)
Weight
4,7 kg (10 lb)
Length of connection cable
2 metres (6.6 ft)
(earth connection required)
SKF logo