Hydraulic pump with large oil container 100 MPa

Large oil container 100 MPa - (14 500 psi)

SKF Hydraulic Pump TMJL 100
The TMJL 100 pump is suitable for use with hydraulic nuts (smaller than or equal to HMV 92E) and for mounting and dismounting bearings or components where a maximum pressure of 100 MPa (14 500 psi) is required. The pump is supplied with 3 000 mm (118 in) pressure hose, quick connect coupling and mating nipple, and pressure gauge. The pump is filled with SKF mounting fluid LHMF 300 and is supplied with an extra litre of fluid.
  • Oil container capacity 800 cm³ (48 in.³)
  • Suitable for hydraulic nuts smaller than or equal to HMV 92E
  • Suitable with SKF hydraulic assisted pullers TMHP series
  • Extra litre of mounting fluid
  • Packed in a sturdy protective case

Applications  
Technical data
Designation
TMJL 100
Maximum pressure
100 MPa (14 500 psi)
Volume/stroke
1,0 cm3 (0.06 in.3)
Oil container capacity
800 cm3 (48 in.3)
Length of pressure hose
3 000 mm (118 in.)
Connection nipple
G1/4 quick connection
Weight
13 kg (29 lb)
DesignationTMJL 100DU
TMJL 100 including THGD 100
SKF logo