Hydraulic pumps and oil injectors

Hydraulic pump and oil injector selection guide
Max. working
pressure


Pump

Type
Oil container capacity
Connection nipple
30 MPa
(4 350 psi)
THAP 030E
Air-driven pump
Separate container
G3/4
50 MPa
(7 250 psi)
TMJL 50
Hand operated pump
2 700 cm³
(165 in³)
G1/4
100 MPa
(14 500 psi)
729124
Hand operated pump
250 cm³
(15 in³)
G1/4
TMJL 100
Hand operated pump
800 cm³
(48 in³)
G1/4
150 MPa
(21 750 psi)
THAP 150E
Air-driven pump
Separate container
G3/4
728619 E
Hand operated pump
2 550 cm³
(155 in³)
G1/4
300 MPa
(43 500 psi)
THAP 300E
Air-driven oil injector
Separate container
G3/4
226400 E
Hand operated
oil injector
200 cm³
(12.2 in³)
G3/4
729101/300MPA
Oil injection kit
200 cm³
(12.2 in³)
Several
THKI 300Oil injection set200 cm³
(12.2 in³)
Several
400 MPa
(58 000 psi)
THAP 400E
Air-driven oil injector
Separate container
G3/4
226400 E/
400
Hand operated
oil injector
200 cm³
(12.2 in³)
G3/4
729101/400MPA
Oil injection kit
200 cm³
(12.2 in³)
Several
THKI 400Oil injection set
200 cm³
(12.2 in³)
Several
* The interference fit and application size may mean that a pump / injector with a higher pressure and/or container volume is required.
SKF logo