Oil injection sets
300 and 400 MPa (43 500 and 58 000 psi)

The SKF THKI series is used for the mounting and dismounting of pressure joints of all sizes and applications such as rolling bearings, couplings, gears, flywheels and railway wheels. The set consists of a stand-mounted oil injector complete with a high pressure pipe, pressure gauge and a range of connection nipples.
- Designed to be especially suitable for workshop use.
- When the pressure is released, the unused oil is automatically returned to the reservoir, minimizing the risk of oil leakage to the environment.
- Oil container capacity 200 cm³ (12.2 in.³).
- Can be used for applications requiring a maximum pressure of up to 400 MPa (58 000 psi).
Ordering details | |
Designation
| Description |
THKI 300 | Oil injector 300 MPa (43 500 psi), high pressure pipe, pressure gauge, connection nipples, mounting fluid |
THKI 400 | Oil injector 400 MPa (58 000 psi), high pressure pipe, pressure gauge, connection nipples, mounting fluid |
Contents list
|
||
Designation
| THKI 300
| THKI 400
|
Pressure gauge
| 1077589
| 1077589/2
|
High pressure pipe
| 227957 A
| 227957 A/400MPa
|
Connection nipple
| 1014357 A
| -
|
Connection nipple
| 1016402 E
| 1016402 E
|
Connection nipple
| 228027 E
| 228027 E
|
Mounting fluid
| LHMF 300/1
| LHMF 300/1
|
Carrying case
| 728245/3 A
| 728245/3 A |
-
Technical data THKI 300
Technical data Designation THKI 300 Maximum pressure 300 MPa (43 500 psi) Volume per stroke 0,23 cm3 (0.014 in.3) Oil container capacity 200 cm3 (12.2 in.3) Connecting threads G 3/4 Weight 7 kg (16 lb) -
Technical data THKI 400
-
Spare parts
Related documents
- Product data sheet THKI series (180 KB)
- Instructions for use THKI series (3.8 MB)