EasyPull jaw pullers

Available in mechanical and hydraulically assisted versions

Equipped with spring-operated arms and a solid design, the patented SKF EasyPull is one of the most user-friendly and safe tools on the market. Ergonomically designed, the spring-operated arms enable the user to position the puller behind the component with just one movement. The SKF EasyPull is available in mechanical and hydraulically assisted versions, as well as complete kits with a tri-section pulling plate and a puller protection blanket.

Demonstration video SKF EasyPull

Mechanical jaw puller series

TMMA pullers series: mechanical EasyPull
Safe and simple bearing dismounting
  • Sturdy design allows dismounting of components even in the tightest application in a safe manner
  • The unique red rings spring-operated opening mechanism allows the EasyPull to be placed behind the component with one movement of the hands
  • Self-locking arms help prevent the risk of puller slipping under load
  • Double hexagonal heads allow easier application of withdrawal force
  • Self-centring capability and nosepiece help to avoid damage to shaft
  • Efficient use of time due to quick dismounting
  • Available in three sizes with a withdrawal force of 60, 80 or 120 kN (6.7, 9.0 or 13.5 ton US), enabling easy selection
  • Hydraulic force generators available as an accessory for the 80 and 120 kN versions
Technical data TMMA 60
Technical data TMMA 60
General

Width of grip external, minimum
36 mm (1.4 in.) 
Width of grip external, maximum
150 mm (5.9 in.)
Effective arm length
150 mm (5.9 in.)
Maximum withdrawal force
60 kN (6.7 ton US)
Total weight
4,0 kg (8.8 lb)
Claw dimensions

Claw height
7,5 mm (0.30 in.)
Claw length
15 mm (0.6 in.)
Claw width
20 mm (0.8 in.)
Force generators

Hexagon on puller or adapter
27 mm
Hexagon on mechanical spindle
17 mm
Max torque
105 Nm (75 lbf ft)
Diameter nose piece
24 mm (0.9 in.)
Adapter: possible to upgrade
to hydraulic version

no
Spare parts

Arm
TMMA 60-1
Spindle with nose piece (and adapter)
TMMA 60-2
Opening mechanism
TMMA 60-3
Accessories

Puller protection blanket
TMMX 210
Spindle grease
LGEV 2/0.035
Tri- section pulling plates
TMMS 50
Technical data TMMA 80
Technical data TMMA 80
General

Width of grip external, minimum
52 mm (2.0 in.)
Width of grip external, maximum
200 mm (7.8 in.)
Effective arm length
200 mm (7.8 in.)
Maximum withdrawal force
80 kN (9.0 ton US)
Total weight
5,7 kg (12.6 lb)
Claw dimensions

Claw height
9,8 mm (0.39 in.)
Claw length
18 mm (0.7 in.)
Claw width
28 mm (1.1 in.)
Force generators

Hexagon on puller or adapter
30 mm
Hexagon on mechanical spindle
22 mm
Max torque
175 Nm (125 lbf ft)
Diameter nose piece
26 mm (1.0 in.)
Adapter: possible to upgrade
to hydraulic version

yes
Spare parts

Arm
TMMA 80-1
Spindle with nose piece (and adapter)
TMMA 80-2
Opening mechanism
TMMA 75H/80-3
Accessories

Puller protection blanket
TMMX 280
Hydraulic spindle
TMHS 75
Spindle grease
LGEV 2/0.035
Tri- section pulling plates
TMMS 50 / TMMS 100
Technical data TMMA 120
Technical data TMMA 120
General

Width of grip external, minimum
75 mm (3.0 in.)
Width of grip external, maximum
250 mm (9.8 in.)
Effective arm length
250 mm (9.8 in.)
Maximum withdrawal force
120 kN (13.5 ton US)
Total weight
10,6 kg (23.4 lb)
Claw dimensions

Claw height
13,8 mm (0.54 in.)
Claw length
24 mm (0.9 in.)
Claw width
40 mm (1.6 in.)
Force generators

Hexagon on puller or adapter
32 mm
Hexagon on mechanical spindle
24 mm
Max torque
265 Nm (195 lbf ft)
Diameter nose piece
28 mm (1.1 in.)
Adapter: possible to upgrade
to hydraulic version

yes
Spare parts

Arm
TMMA 120-1
Spindle with nose piece (and adapter)
TMMA 120-2
Opening mechanism
TMMA 100H/12-3
Accessories

Puller protection blanket
TMMX 350
Hydraulic spindle
TMHS 100
Spindle grease
LGEV 2/0.035
Tri- section pulling plates
TMMS 50 / TMMS 100 / TMMS 160

Hydraulic jaw puller series

Hydraulic EasyPull TMMA H series
Quick and effortless bearing dismounting
  • Ready-to-use, integrated hydraulic cylinder, pump and puller - thus it is assembly-free and it is not necessary to purchase separate parts
  • Safety valve prevents spindles and pullers from being overloaded if excessive force is applied
  • The spring-loaded centre point on the hydraulic spindle allows easy centring of the puller on the shaft without damaging the shaft
  • The TMMA 100H has a maximum withdrawal force of 100 kN (11.2 ton US) and a long stroke of 80 mm (3.1 in), which facilitates most dismounting jobs in just one operation
  • For dismounting jobs requiring less force, SKF offers a 75 kN (8.4 ton US) version, the TMMA 75H with a maximum stroke of 75 mm (3 in)
  • Supplied with extension pieces and one nosepiece
Technical data
Technical data 
  
TMMA 75H
TMMA 100H
General


Width of grip external,
minimum
52 mm (2 in.)
75 mm (3 in.)
Width of grip external,
maximum
200 (7.8 in.)
250 (9.8 in.)
Effective arm length
200 mm (7.8 in.)
250 mm (9.8 in.)
Maximum withdrawal force
75 kN (8.4 ton US)
100 kN (11.2 ton US)
Total weight
7.0 kg (15.4 lb)
13.2 kg (29 lb)
Claw Dimensions


Claw height
9,8 mm (0.39 in.)
13,8 mm (0.54 in.)
Claw length
18 mm (0.7 in.)
24 mm (0.9 in.)
Claw width
28 mm (1.1 in.)
40 mm (1.6 in.)
Force generator


Hydraulic spindle
TMHS 75
TMHS 100
Piston stroke
75 mm (3.0 in.)
80 mm (3.1 in.)
Body thread
UN 1,25"x12
N 1,5"x16
Diameter nose piece
35 mm (1.4 in.)
30 mm (1.2 in.)
Spare parts


Arm
TMMA 75H-1
TMMA 100H-1
Opening mechanism
TMMA 75H/80-3
TMMA 100H/12-3
Hydraulics extension piece set
TMHS 5T
TMHS 8T
Accessories


Hydraulic spindle
TMHS 75 (included)
TMHS 100 (included)
Puller protection blanket
TMMX 280
TMMX 350
Tri section pulling plates

 
TMMS 50
TMMS 100

TMMS 50
TMMS 100
TMMS 160

Hydraulic jaw puller sets

TMMA pullers series: hydraulic EasyPull set
A complete bearing dismounting solution
  • Each set is consisting of a hydraulically assisted SKF EasyPull together with a tri-section pulling plate, TMMS series, and a puller protection blanket facilitate an easy, safe and virtually damage-free dismounting
  • Especially suitable for dismounting spherical roller and CARB toroidal roller bearings, and other components such as pulleys and flywheels
  • A puller protection blanket, TMMX series, made of a strong transparent material allows the user to visually follow the dismounting procedure. While dismounting, the blanket helps to protect from flying fragments of bearings or other components, thereby enhancing user safety
  • A sturdy custom-made storage case with room for all parts
Technical data
Technical data
Designation
TMMA 75H/SET
TMMA 100H/SET
Puller
TMMA 75H
TMMA 100H
Tri-section pulling plate
TMMS 100
TMMS 160
Width of grip shaft, min
26 mm (1.0 in.)
50 mm (2.0 in.)
Width of grip shaft, max
100 mm (3.9 in.)
160 mm (6.3 in.)
Weight
2,6 kg (5.7 lb)
5,9 kg (13.0 lb)
Puller protection blanket
TMMX 280
TMMX 350
Max diameter
280 mm (11 in.)
350 mm (14 in.)
Length
970 mm (38 in.)
1200 mm (47 in.)
Width
480 mm (19 in.)
580 mm (23 in.)
Weight
0,5 kg (1.2 lb)
0,6 kg (1.4 lb)
Case


Length
610 mm (24 in.)
680 mm (27 in.)
Width
260 mm (10 in.)
320 mm (13 in.)
Height
260 mm (10 in.)
270 mm (11 in.)
Weight
5,0 kg (11.0 lb)
12,0 kg (26.5 lb)
Total weight (packed)
15,0 kg (33.1 lb)
31,6 kg (70 lb)
SKF logo