Skip to main content

CAHB-20A, -20E/S, -21E/S, -22E/S

Benefits

  • Higher productivity with fast and smooth movement
  • Easy and quick integration into customer equipment also via CAN bus SAE J1939 communication
  • Higher reliability and protection
  • Cost effective and virtually maintenance-free
  • Monitoring and onboard diagnostic

Features

  • Absolute or incremental position feedback and limit switch (optional)
  • Manual override (optional)
  • Integrated overload and overheating protection
  • Robust construction, protection class IP69K/66M, broad temperature range, corrosion resistant
  • SmartX platform with integrated controller

Ewellix electromechanical CAHB 48v Linear actuators are engineered to operate in severe environments at temperatures from -40 to +85 °C with a maximum duty cycle of 25% and consist of robust metal gears with corrosion-resistant housings. All linear actuators are virtually maintenance-free, self-locking up to 2 times the rated load and up to IP69K/66M, covers medium and high loads for mobile applications. According to the versions additional design options are available like: limit switches, positioning feedback and manual override and the voltage is up to 48v: from 12 to 48v linear actuator. The smart CAHB-20S, CAHB-21S and CAHB-22S offer unique features at a competitive cost with integrated controller and advanced functions, while CAHB-30, CAHB-31 offer higher voltage: solutions as 115v linear actuator.

      CAHB-20A CAHB-20E/S CAHB-21E/S CAHB-22E/S
      SmartX platform
      Integrated controller
      --
      Push/pull load up to 2 500 N up to 4 500 N up to 4 500 N up to 10 000 N
      Ultimate push static load up to 2 500 N up to 10 000 N up to 20 000 N up to 20 000 N
      Ultimate pull static load 2 500 N 20 000 N 20 000 N 20 000 N
      Speed (full load) up to 27 mm/s up to 25,5 mm/s up to 50 mm/s up to 42 mm/s
      Stroke 102 to 610 mm 50 to 700 mm 50 to 700 mm 50 to 700 mm
      Voltage 12 or 24 VDC 12 or 24 or 48 VDC 12 or 24 or 48 VDC 12 or 24 or 48 VDC
      Duty cycle (%) 25 20 20 20
      Operating temperature (-40)* - 25 to +85°C
      * for lower temperature please contact Ewellix
      (-40)* - 25 to +85°C
      * for lower temperature please contact Ewellix
      (-40)* - 25 to +85°C
      * for lower temperature please contact Ewellix
      (-40)* - 25 to +85°C
      * for lower temperature please contact Ewellix
      Type of protection IP 66 IP 69K / 66M - with Gore automotive vent IP 69K / 66M - with Gore automotive vent IP 69K / 66M - with Gore automotive vent
      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06022/2-EN-January 2023 CAHB series
      TC-08004/2-EN-October 2021 CAHB2xE-S operating manual
      EL-04013/1-EN-May 2023 Why Ewellix - CAHB
      EL-04020-EN-August 2023 WHY Ewellix Actuators
      EL-02006-EN-January 2023-Full electric transition
      EL-03005/4-EN-February 2023 Aerodynamic booster actuator CAWD and CAHB series
      EL-03009/3-EN-November 2023 Solution for mobile machinery
      EL-03014/1-EN-September 2022 Solutions for material handling
      EL-03013-EN-July 2022 Solutions for Aerial Work Platform
      EL-03015-EN -October 2022 Solution for compact construction equipment
      EL-03017-EN-November 2022-Solutions for agricultural machinery
      EL-03018/1-EN -February 2023 7th axis solutions to boost your robot s capabilities
      EL-03020-EN -May 2023-Solution for commercial and municipal vehicles
      EL-03021-EN-June 2023 Building automation

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy