NEW CPMB

For infant care

CPMB
Combining smooth, silent lifting, short retracted length and a wide degree of design flexibility, the SKF Telescopic pillar for infant care is a complete, IEC/UL-compliant solution designed to help OEMs develop incubators optimized for performance and cost..

With series CPMB pillars, there is no need to compromise on aesthetics, noise and vibration reductions, or hygiene concerns.

Features and benefits

  • Built-in universal power supply unit compatible with virtually all voltage and frequency standards worldwide (Fig. 1)
  • Plug and play (Fig. 2)
  • Soft start and stop control (Fig. 3)
  • Low noise level
  • Cable through pillar
  • Grounding continuity
Technical data:
Push load
up to 2000 N
Pull load
0 N
Dynamic offset load
up to 250 Nm
Speed (full load)
up to 15 mm/s
Stroke
200 to 400 mm
Voltage
100-240 V AC 50/60 Hz or 24 V DC
Operating temperature
+10 to +40
Type of protection
IP 30
Noise level
dB (A) 45

Technical datasheet
Operating manual

SKF Telescopic pillar for infant care and ophthalmic table CPMA CPMB

SKF logo