Profile rail guide tables LTSE

The LTSE range combines profile rail guides with linear motor drives. These ready-to-use solutions are designed in close collaboration with Siemens to meet demands for high acceleration and speeds. The linear motor offers a non-contact and thus frictionless drive system. An integrated linear encoder can be used for precise positioning in µm range. For easy mounting, the top and base are equipped with predefined interfaces.
LTSE slides are available with different options such as bellows, clamping devices and shock absorbers.
LTSE slides are available with different options such as bellows, clamping devices and shock absorbers.
Features and benefits
- Selected components allow very precise positioning
- Highly dynamic movements for a wide range of applications
- Short settling time increases efficiency and output
- Multiple slide tops can be operated separately if needed
- High electrical efficiency reduces energy consumption
- System integration is ready to use saving installation time
- Different incremental and absolute linear encoders suitable for many environmental conditions
-
Clamping devices and / or shock absorbers for vertical applications
Technical data
Guiding principle
| profile rail guides
|
Drive
| iron core linear motor
|
Linear encoder
| optical, incremental
inductive, incremental inductive, absolute |
Width
| 160 mm to 250 mm
|
Height
| 88 mm to 95 mm
|
Stroke range
| 60 mm to 3 560 mm
|
Speed
| up to 5 m/s |
Operating temperature
| 0°C to +80°C
|
Optional
| multiple slides in one system,
energy chain, cable set, clamping device, shock absorber |
Typical applications
- Factory automation
- Laser machining
- Measuring devices
- Material handling
- Electronic and semiconductor production machinery