Precision rail guides
Benefits
- For highest positioning and repeatability demands
- Excellent and smooth running performance
- Flexibility in design and integration
Features
- Highest precision and rigidity performance
- Options of rolling elements with no ball or roller recirculation
- Anti-Creeping-System (ACS) for all rolling elements
Ewellix precision rail guides provide the highest precision in motion and are used in high end industrial, medical and electronic applications. They are available in a wide range of sizes and rolling element options. The non-circulating rolling elements provide outstanding smoothness in motion. Ewellix Anti-Creeping-System (ACS) ensure position accuracy as it avoids cage creeping. Please contact us for more information about our high precision linear guide product range!
Product overview
Precision rails with ball assemblies
Ewellix LWRB ball assemblies offer the lowest friction for precision rail guides where lighter loads...
Read morePrecision rails with cross roller assemblies
Cross roller assemblies for precision rail guides are widely used in the industry because of the hig...
Read morePrecision rails with needle roller assemblies
Needle roller assemblies are for heavy-duty applications requiring ultimate rigidity. Ewellix offers...
Read morePrecision rails with slide coating
Slide precision rails are equipped with a Turcite-B sliding surface. This PTFE-based material is sel...
Read morePrecision slides GCL
Standard steel based GCL and aluminium based GCLA precision slides are equipped with cross roller pr...
Read moreAnti-Creeping-Systems (ACS)
Many users are familiar with “cage-creeping” in conventional precision rail guides. The cage moves o...
Read moreMaterial and coatings
Ewellix standard precision rails are made of steel such as 90MnCrV8 (1.2842) or equivalent with a ...
Read more