Profile rail guides LLR

Features and benefits
- Virtually unlimited stroke
- Integrated all-around sealing and factory pre-lubrication
- High load capacity in all main directions
- Wide range of carriages and accessories
Technical data
Range | from size 15 to 45 mm |
Speed | 5 m/s |
Acceleration | up to 500 m/s2 |
Accuracy
| up to 5 µm /1.000 mm
|
Operating temperature | -20 to +80 °C |
Shaft length in one piece
| up to 4 000 mm
|
C
| up to 90 000 N |
C0 | up to 128 500 N |
Typical applications
- Factory automation, e.g. handling devices
- Injection moulding
- Machine tool, e.g. woodworking
- Medical
- Printing and packaging