Pinion seals for light vehicles

SKF offers pinion seals for passenger cars and light duty applications.  The complete line of SKF pinion seals includes unitized designs. The unitized designs include a wear sleeve which also provides the seal running surface and a barrier to external contaminants.

With an enhanced excluder lip, radial dirt lip and primary sealing lip, SKF pinion seals provide longer service live and unmatched reliability.

  • Specially formulated advance base resistant elastomeric materials
  • Range of hydrodynamic features such as wave and helix
  • Radial and axial excluder lips
  • Variety of outer diameter options such as ½ metal / ½ rubber and with or without flange
  • Compact cassette designs available with stainless steel sleeve where needed

  • Superior fluid and temperature compatibility
  • High pumping feature to improve the sealing function
  • Excellent contamination exclusion with the sleeve working as a slinger and labyrinth
  • Flanged OD allows easy seal assembly
  • ½ metal / ½ rubber design allows robust assembly 
  • Stainless steel sleeve for superior performance in corrosive environment
SKF logo