Steering seals

NG_seals_steering_seals_icon
With power steering system the driver needs to provide only modest effort on the steering wheel, regardless of roads conditions. Many power steering applications use high-pressure hydraulic systems where seals are critical components, playing an important role in preventing pressure loss.

SKF power steering seals retain steering fluid in high-pressure applications while allowing for reduced friction in the various parts of a power steering unit. SKF expertise and extensive production experience enables us to create advanced steering seal designs for traditional hydraulic and fuel efficient electric steering systems

Our range includes:

For hydraulic systems
  • pump seals
  • input seals
  • pinion seals
  • rack seals

For electric systems
  • seals for the electric motor
SKF logo