Permissible operating conditions

Depending on their design, metal face seals can withstand different amounts of internal pressure. It should, however, generally be maintained below 0,25 MPa (35 psi). Other recommendations regarding operating conditions for the metal face seals, like temperature and speed, are provided in the table.
For detailed information about the chemical resistance of the nitrile and fluoro rubber in general, refer to the section Chemical resistance.
SKF logo