Oil Seals

Oil Seals
Ideler and tensioner
Product details
  • 1 Seal in each kit as per specification

TotalRange

  • 24 products

Applications

  • Covers entire Tata HCV range for Crank Shaft Front-Rear &Main Shaft, Gearbox Front-Rear & HUB front -Rear
  • Covers Entire Mahindra Bolero/Commander/Xylo/Savari

USP of Product

  • Best In Class low radial load lip design
  • Half metal half Rubber design for Engine Application
  • Rubber Compounds from well Known Global Sources
  • Improved Lip design for longer life

Why SKF ?

Better service Life - Long Life

Wear Resistant

Better design for easy assembly

SKF logo