Cookie sul sito web SKF

SKF usa i cookie sui suoi siti web per allineare il più possibile le informazioni in base alle preferenze dei visitatori, come ad esempio paese e lingua.

Will you accept SKF cookies?

Housings for paper machines, SBFN, SBPN and SDM series

With increasing demands placed on the output of paper machines, the operating conditions for housings, bearings and seals in this application are quite severe. Very high temperatures are typical and the risk of water contamination is always high. SKF provides housings for felt rolls, drying cylinders, and Yankee cylinders (used for producing tissue and board).
Bearing types
  • Spherical roller bearings
  • CARB toroidal roller bearings

Bearing dimension series
  • 22, 23, 31 (SBFN series)
  • 31 (SBPN series)
  • 30, 31 (SDM series)

Shaft diameter range
  • 60 to 180 mm (SBFN series)
  • 180 to 320 mm (SBPN series)
  • 340 to 670 mm (SDM series)

Typical shaft-bearing combinations
  • Stepped shaft with a bearing on a tapered seat

Seals
  • Labyrinth (SBFN and SBPN series)
  • Gap-type seal with oil flinger (SDM series)

Lubrication
  • Circulating oil lubrication systems

Material
  • Grey cast iron

Mounting
  • Two-bolt mounting (SBFN series)
  • Four-bolt mounting (SBPN and SDM series)

Compliance to standards
  • Not standardized

Supersedes
  • SBF, SBP series
SKF logo