Cookie nel sito web SKF

Utilizziamo i cookie per offrire il meglio all'utente che naviga nei nostri siti e utilizza le nostre applicazioni web. Continuando senza modificare le impostazioni del browser, acconsenti tacitamente alla ricezione di cookie. Ad ogni modo, puoi modificare le impostazioni del browser in qualsiasi momento.

SKF Electronic Parking Brake

SKF Electronic Parking brake

The SKF Electronic Parking Brake is a cable puller actuator: a compact and smart solution developed to provide a robust parking brake function on the vehicle.

Specifically designed for harsh environments and operating over the vehicle CAN bus.

This actuator offers an add-on solution which integrates Electronic Control Unit  (ECU) and embedded software.

It is connected to the vehicle braking system by a flexible cable (Bowden cable).

Features and Benefits

  • Scalable and add-on solution: can equip the full wheelbase vehicle range.
  • Able to implement “smart functions” increasing end user comfort.
  • Equipped with integrated ECU (Electronic Control Unit).
  • Standard version with basic functions available.
EPB technical data


  • Nominal force range: 2000 N to 4000 N
  • Max available stroke: 65 mm
  • Max speed: 18 mm/s
  • Nominal Supply Voltage: 12 V DC
  • Protection Level: IP 67


Technical datasheet

Typical Applications

  • Off-highway vehicles
  • Light Commercial vehicles
SKF logo