LZBU A
LZBU A
Linear slide designed for fixed shaft blocks and moving quadro unit. Standard range slide (ISO series 3) with 2 shafts and shaft blocks available from 8-50 mm in up to 3 m length.
Speed |
up to 5 m/s |
---|---|
Acceleration |
up to 100 m/s2
|
Operating temperature | |
Diameter range |
from 8 mm to 80 mm
|
Dynamic load rating C | |
Static load rating Co |
Linear slide designed for fixed shaft blocks and moving quadro unit. Standard range slide (ISO series 3) with 2 shafts and shaft blocks available from 8-50 mm in up to 3 m length.
Linear slide designed for fixed quadro unit and moving shaft blocks. Standard range slide (ISO series 3) with 2 shafts and shaft blocks available from 8-50 mm in up to 3 m length.
Supported slide design to avoid shaft bending for more rigidity. Standard range slide (ISO series 3) with 2 shafts and shaft supports available from 12-50 mm.