LTP profile data
![]() |
||
Material
codes | Sealing ring: A-8501
Anti-extrusion rings: P-2506 → Materials |
|
Pressure | Up to 345 bar (5 000 psi) | |
Speed | Pressure ≤ 250 bar (3 625 psi) → up to 1 m/s (3.2 ft/s)
Pressure > 250 bar (3 625 psi) → up to 0,5 m/s (1.6 ft/s) |
|
Temperature
range | ![]() For temperature limits depending on fluid compatibility → table 1 |
|
![]() | Extreme low temperature range: may be intermittently exposed (e.g. cold start-up) without seal damage, but seal performance may be compromised while in this range | |
![]() | Temperatures below the recommended operating range: seal performance depends on system design (precision guiding arrangement recommended) | |
![]() | Recommended operating temperature range for this profile and material | |
![]() | Temperatures above the recommended operating range: acceptable only with reduced pressure, speed, and/or e-gap | |
![]() | Extreme high temperature range: only occasional short-term exposure (e.g. cylinder in curing oven of a powder coating process) | |
Counter-
surface | → Specifications for effective sealing systems | |
Size list | → Inch [pdf] | |
Additional
information | → Piston seals incorporating anti-extrusion rings | |
Maximum values of application parameters (e.g. pressure, speed, temperature, e-gap) should not be applied continuously nor simultaneously. |