Cookie sul sito web SKF

SKF usa i cookie sui suoi siti web per allineare il più possibile le informazioni in base alle preferenze dei visitatori, come ad esempio paese e lingua.

Will you accept SKF cookies?

DZR profile data

Material codesPrimary sealing ring: A-8504

Secondary sealing ring: U-1003

Anti-extrusion ring:
  • suffix E2E → P-2506
  • suffix E2D → 707

Materials
PressureUp to 690 bar (10 000 psi)
SpeedUp to 1 m/s (3.2 ft/s)
Temperature
range

Extreme low temperature range: seal performance depends on system design (precision guiding arrangement recommended)
Recommended operating temperature range for this profile and material
Temperatures above the recommended operating range: acceptable only with reduced pressure and/or speed
Extreme high temperature range: only occasional short-term exposure (e.g. cylinder in curing oven of a powder coating process)
Counter-
surface
Specifications for effective sealing systems
Size listMetric [pdf]
Inch [pdf]
Additional
information
Hybrid rod seals
Maximum values of application parameters (e.g. pressure, speed, temperature, e-gap) should not be applied continuously nor simultaneously.
SKF logo