Sīkfaili SKF vietnē

SKF tīmekļa vietnēs tiek izmantoti sīkfaili, lai parādīto informāciju pēc iespējas pielāgotu apmeklētāju preferencēm, piemēram, valstij un valodai. Vai piekrītat sīkfailu izmantošanai?

Will you accept SKF cookies?

Oil injectors

300 and 400 MPa (43 500 and 58 000 psi)

SKF Oil injector 226400 E series
The 226400 E series is suitable for many applications using the SKF oil injection method. The injector is supplied with an oil reservoir in a compact carrying case.
The injector can be mounted directly onto the work piece or connected to an adapter block to make a floor standing model, making it easy to connect pressure gauges and high pressure pipes.

For applications where 400 MPa (58 000 psi) is required, the SKF 226400 E/400 is available.
  • Easy to operate
  • Compact carrying case
  • When the pressure is released, the unused oil is automatically returned to the reservoir, minimizing the risk of oil leakage to the environment
  • Oil container capacity 200 cm³ (12.2 in.³)
  • Can be used with a wide range of accessories, such as:

Typical applications
  • Bearings
  • Couplings
  • Railway wheels
  • Gear wheels
  • Flywheels
  • SKF OK Couplings
  • For many oil injection applications where maximum pressures of up to 400 MPa (58 000 psi) is required
 
Technical data
Designation
226400 E
226400 E/400
Maximum pressure
300 MPa (43 500 psi)
400 MPa (58 000 psi)
Volume /stroke
0,23 cm3 (0.014 in.3)
0,23 cm3 (0.014 in.3)
Oil container capacity
200 cm3 (12.2 in.3)
200 cm3 (12.2 in.3)
Connecting threads
G3/4
G3/4
Weight
2,2 kg (4.8 lb)
2,2 kg (4.8 lb)
Case dimensions   530 x 85 x 180 mm
(20.9 x 3.4 x 7.0 in.)
530 x 85 x 180 mm
(20.9 x 3.4 x 7.0 in.)
SKF logo