Assembled truck matched unit

The assembled truck matched unit is a preassembled truck matched unit solution. Compared to the truck matched unit the axial clearance is better controlled. The solution is greased and sealed in the SKF factory in order to eliminate assembly errors. Assembled truck matched units can be used for front axle, driven axle and trailer axle.

Features:
  • Tailor-made compact bearing system design
  • Equipped with two paired tapered roller bearings held together by a sheet metal clip ring
  • Pre-adjusted axial bearing clearance
Customer value:
  • Reduced number of components
  • Optimised pre-load
  • Ready-to-mount solution
  • No bearing assembly needed
  • Low risk of damaging during assembly (raceway and seal lip)
  • No risk of grease pollution during assembly
SKF logo