W inch lock washers

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

W 026

Dimensions
d 131.851mm
d1 146.126mm
d2 168.275mm
B 2.921mm
f 11.913mm
M 126.213mm
Mass
Mass lock washer  0.13kg

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo