Y-bearing 3-bolt bracket flanged units

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    ► Popular item
Principal dimensionsBasic load ratingsLimiting speedDesignations
    dynamicstatic Bearing unitHousingBearing
dHLTCC0    
mmkNr/min 
          
19.05
108
63.5
33.7
10.8
6.55
5000
FYAWK 3/4 LTHR
FYAWK 504 L
YAR 204-012-2RFGR/HV
30
138
83
41.5
19.5
11.2
3800
FYAWK 30 LTA
FYAWK 506 L
YAR 206-2RF/VE495
23.812
120.5
70
41.6
14
7.8
7000
FYAWK 15/16 LTA
FYAWK 505 L
YAR 205-015-2RF/VE495
25.4
120.5
70
41.6
14
7.8
4300
FYAWK 1. LTA
FYAWK 505 L
YAR 205-100-2RF/VE495
31.75
138
83
41.5
19.5
11.2
3800
FYAWK 1.1/4 ALTA
FYAWK 506 L
YAR 206-104-2RF/VE495
35
157
95
47.1
25.5
15.3
3200
FYAWK 35 LTA
FYAWK 507 L
YAR 207-2RF/VE495
31.75
157
95
47.1
21.6
15.3
3200
FYAWK 1.1/4 LTHR
FYAWK 507 L
YAR 207-104-2RFGR/HV
34.925
157
95
47.1
25.5
15.3
3200
FYAWK 1.3/8 LTA
FYAWK 507 L
YAR 207-106-2RF/VE495
30
138
83
41.5
16.3
11.2
3800
FYAWK 30 LTHR
FYAWK 506 L
YAR 206-2RFGR/HV
25
120.5
70
41.6
11.9
7.8
4300
FYAWK 25 LTHR
FYAWK 505 L
YAR 205-2RFGR/HV
25
120.5
70
41.6
14
7.8
4300
FYAWK 25 LTA
FYAWK 505 L
YAR 205-2RF/VE495
50
185
112
56.6
35.1
23.2
2200
FYAWK 50 LTA
FYAWK 510 L
YAR 210-2RF/VE495
35
157
95
47.1
21.6
15.3
3200
FYAWK 35 LTHR
FYAWK 507 L
YAR 207-2RFGR/HV
20
108
63.5
33.7
12.7
6.55
5000
FYAWK 20 LTA
FYAWK 504 L
YAR 204-2RF/VE495
31.75
157
95
47.1
25.5
15.3
3200
FYAWK 1.1/4 LTA
FYAWK 507 L
YAR 207-104-2RF/VE495
40
159
99
51.7
26
19
2800
FYAWK 40 LTHR
FYAWK 508 L
YAR 208-2RFGR/HV
31.75
138
83
41.5
16.3
11.2
3800
FYAWK 1.1/4 ALTHR
FYAWK 506 L
YAR 206-104-2RFGR/HV
20
108
63.5
33.7
10.8
6.55
5000
FYAWK 20 LTHR
FYAWK 504 L
YAR 204-2RFGR/HV
38.1
159
99
51.7
30.7
19
2800
FYAWK 1.1/2 LTA
FYAWK 508 L
YAR 208-108-2RF/VE495
34.925
157
95
47.1
21.6
15.3
3200
FYAWK 1.3/8 LTHR
FYAWK 507 L
YAR 207-106-2RFGR/HV
38.1
159
99
51.7
26
19
2800
FYAWK 1.1/2 LTHR
FYAWK 508 L
YAR 208-108-2RFGR/HV
36.512
157
95
47.1
21.6
15.3
3200
FYAWK 1.7/16 LTHR
FYAWK 507 L
YAR 207-107-2RFGR/HV
30.163
138
83
41.5
19.5
11.2
3800
FYAWK 1.3/16 LTA
FYAWK 506 L
YAR 206-103-2RF/VE495
25.4
120.5
70
41.6
11.9
7.8
4300
FYAWK 1. LTHR
FYAWK 505 L
YAR 205-100-2RFGR/HV
50
185
112
56.6
29.6
23.2
2200
FYAWK 50 LTHR
FYAWK 510 L
YAR 210-2RFGR/HV
49.213
185
112
56.6
29.6
23.2
2200
FYAWK 1.15/16 LTHR
FYAWK 510 L
YAR 210-115-2RFGR/HV
30.162
138
83
41.5
16.3
11.2
3800
FYAWK 1.3/16 LTHR
FYAWK 506 L
YAR 206-103-2RFGR/HV
36.512
157
95
47.1
25.5
15.3
3200
FYAWK 1.7/16 LTA
FYAWK 507 L
YAR 207-107-2RF/VE495
49.213
185
112
56.6
35.1
23.2
2200
FYAWK 1.15/16 LTA
FYAWK 510 L
YAR 210-115-2RF/VE495
19.05
108
63.5
33.7
12.7
6.55
5000
FYAWK 3/4 LTA
FYAWK 504 L
YAR 204-012-2RF/VE495
40
159
99
51.7
30.7
19
2800
FYAWK 40 LTA
FYAWK 508 L
YAR 208-2RF/VE495

For additional information about the meaning and limitations of the product data, refer to Y-bearing flanged units and Principles of bearing unit selection and application.

SKF logo