Roller bearing units

SKF ConCentra roller bearing unit, SYNT series
SKF roller bearing units (mounted bearing units) are robust, ready-to-mount bearing units that are assembled, lubricated and sealed at the factory for maximum service life. SKF roller bearing units provide a number of advantages, including:
- long service life
- high operational reliability
- quick mounting
- minimal maintenance
- simplified replacement

Roller bearing unit, inch dimensions, FYR series
These benefits, in addition to the wide assortment available, make SKF roller bearing units suitable for a wide variety of applications.
The assortment includes bearing units with a plummer (pillow) block housing - including a relubrication-free variant - and units with a flanged housing, each optimized to accommodate different operating conditions. All bearing units are available as locating (held) or non-locating (free) units.