Needle roller / thrust rolling bearings

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    Diameter under rollers:
    Exact :
     ≤ Fw ≤ 
    Fw =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width outer ring:
    Exact :
     ≤ C ≤ 
    C =
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitMinimum load factorSpeed ratings Designation
   radial dynamicradial staticaxial dynamicaxial staticradialaxialaxialReference speedLimiting speed  
FwDCCC0CC0PuPuA    
mmkNkN r/min  
              
30
42
30
22.9
38
12.7
32.5
4.8
1.2
0.0055
5300
6000
 
NX 30
35
47
30
24.6
45
13.5
38
5.6
1.4
0.0075
5000
5600
 
NX 35
25
37
30
19
32.5
25
69.5
4
6.8
0.000386
3200
6300
 
NKXR 25
35
47
30
24.6
45
13.5
38
5.6
1.4
0.0075
5000
3400
 
NX 35 Z
20
30
28
13.2
19.3
7.8
17.3
2.28
0.64
0.0016
6300
7500
 
NX 20
25
37
30
15.1
24.5
12.4
28.5
2.9
1.06
0.0042
5600
6300
 
NX 25
25
37
30
19
32.5
19.5
40.5
4
1.5
0.0085
6300
9000
 
NKX 25
10
19
23
5.94
8
9.95
15.3
0.9
0.56
0.0012
9500
13000
 
NKX 10 TN
35
47
30
24.6
45
29
93
5.6
9.15
0.000692
2800
5600
 
NKXR 35
10
19
23
5.94
8
9.95
15.3
0.9
0.56
0.0012
9500
8000
 
NKX 10 ZTN
7
14
18
2.81
2.75
3.45
5
0.29
0.186
0.00013
10000
11000
 
NX 7 TN
30
42
30
22.9
38
27
78
4.8
7.65
0.000487
3000
6000
 
NKXR 30
12
21
18
5.39
5.2
5.27
9.65
0.61
0.355
0.00048
8000
9000
 
NX 12
12
21
23
9.13
12
10.4
16.6
1.43
0.62
0.0014
9000
13000
 
NKX 12
10
19
18
4.95
4.55
5.07
8.5
0.53
0.31
0.00038
8500
9500
 
NX 10
17
26
25
12.1
16.6
10.8
19.6
1.96
0.735
0.002
8500
12000
 
NKX 17
15
24
28
11
14
6.18
12.2
1.66
0.45
0.00077
7500
8500
 
NX 15
17
26
28
12.1
16.6
6.37
13.4
1.96
0.5
0.00093
7000
8500
 
NX 17
45
58
32
27.5
57
45
153
7.1
15.3
0.00187
2200
4500
 
NKXR 45
40
52
32
26.4
51
43
137
6.3
13.7
0.0015
2400
5000
 
NKXR 40
17
26
28
12.1
16.6
6.37
13.4
1.96
0.5
0.00093
7000
5000
 
NX 17 Z
15
24
28
11
14
6.18
12.2
1.66
0.45
0.00077
7500
5300
 
NX 15 Z
40
52
32
26.4
51
27
68
6.3
2.55
0.024
5000
7000
 
NKX 40
45
58
32
27.5
57
28.1
75
7.1
2.8
0.029
4500
6300
 
NKX 45
15
24
23
11
14
11.2
27
1.66
2.45
0.000058
4300
8500
 
NKXR 15
25
37
30
15.1
24.5
12.4
28.5
2.9
1.06
0.0042
5600
3800
 
NX 25 Z
50
62
35
38
78
 
 
9.65
 
 
 
 
 
NKXR 50

SKF logo