Cam followers

Cam follower

SKF cam followers are based on either needle (fig. 1) or cylindrical (fig. 2) roller bearings. Instead of an inner ring, they have a threaded solid stud (pin). Cam followers are available in several designs and variants to meet the requirements of different applications and are available:

  • with (fig. 1) or without (fig. 2) a cage
  • with different stud designs:
  • with several sealing solutions
  • with the outer ring running surface profile:
    • crowned as standard
    • cylindrical (flat)

In contrast to ball and roller bearings, where the bearing size refers to the bore diameter d, for cam followers the size refers to their outside diameter D.

Cam follower features

  • Accommodate high radial loads
    The thick-walled outer ring enables high radial loads, while reducing distortion and bending stresses.
  • Accommodate axial loads
    The flange rings enable cam followers to accommodate axial loads that can occur because of skew or tilting.
  • Long service life
    The crowned outer ring running surface is beneficial for applications where outer ring tilting relative to the track may occur or where edge stresses need to be minimized.
  • Easy to mount
    The threaded solid stud (pin) of cam followers can be quickly and easily attached to appropriate machine components by means of a hexagonal nut.
SKF logo