Plastic blow moulding faces ever increasing challenges for the production of more sustainable plastic containers.
CASM-100
Benefits
- Suitable for a wide range of applications with different power requirements and operating life
- Long service life despite very high loads
- Accurate positioning (based on motor feedback system)
- High level of flexibility in the mounting cylinders, in place of hydraulic ones
Features
- Standardised and highly adaptable interfaces, with roller screws or ball screws
- Parallel gearboxes with gear wheels and manual controls, wide range of accessories
- High level of accuracy and repeatability
- Standard range, up to 2 metres
Ewellix developed an innovative modular electric cylinder platform to address most of the applications in the automation and heavy machinery industries, mainly replacing hydraulic solutions. In this new design, the modularity has been extended to the base component level. Within each module, the customer can select the components inside to build a custom-like solution as standard with the best performance/cost ratio.
To meet any space and performance requirements, Ewellix provides inline and parallel gearboxes as well as AC and Servomotors. Its modular concept enables easy connection to any preferred motor and control system, reducing design and programming costs considerably.
To meet any space and performance requirements, Ewellix provides inline and parallel gearboxes as well as AC and Servomotors. Its modular concept enables easy connection to any preferred motor and control system, reducing design and programming costs considerably.
Technical Data
Overview
Max stroke (mm) |
2 000 |
---|---|
Operating temperature | |
Type of protection |
IP 54 |
Max. linear speed no load (mm/s) |
890 |
Max. dynamic axial force (kN) |
82 |
Dynamic load capacity (kN) |
106 |
Screw type / Diameter Lead (mm) |
Ball screws or roller screws, 32x10, 40x10, 40x20, 30x10 |
Motor type |
Servo motor, AC motor |
Duty cycle (%) |
100 |