Skip to main content

Linear plain bearings

Benefits

  • Suitable for harsh environments
  • Practically maintenance-free
  • Stick-slip free during motion

Features

  • Optimised for vibration and shock loads
  • High static load carrying capacity
  • Dimensional interchangeable to linear ball bearings

Ewellix linear plain bearings (also known as linear slide bearing) have the same dimensions as the respective linear ball bearings and provide free stick-slip motion. They are made of polyethene and are self-lubricating under normal conditions. Please contact us for more information about our linear bearings product range!

      Speed

      up to 4 m/s

      Operating temperature

      -40 to +80 °C

      Diameter range

      from size 5 to 80 mm

      Dynamic load rating C

      up to 33 500 N at 0,1 m/s

      Static load rating Co

      up to 116 000 N

      LPBR

      LPBR

      Compact linear plain bearings (ISO series 1) for shaft diameters from 12 to 50 mm. Self-holding in Ewellix bearing units with same dimensions as LBBR linear ball bearings.

      LPAR

      LPAR

      Standard linear plain bearings (ISO series 3) for diameters from 5 to 80 mm, with mounting holes and grooves. Same dimensions as standard linear ball bearings in the LBC series.

      LPAT

      LPAT

      Linear plain bearings (ISO series 3) in open design from 12 to 80 mm shaft size with mounting holes and grooves. Same dimensions as open linear ball bearings in the LBC series.

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-06013/7-EN-January 2023 Linear bearings units and shafts
      EL-04005-US-March 2020 Inch linear ball bearings

      Available only for USA market

      EL-04010/2-EN-April 2024-WhyEwellix-LBB
      VP-10006-EN-Linear ball bearings specification sheet

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy