DTW profile data

Material
code
U-1003
Materials
SpeedUp to 0,75 m/s (2.4 ft/s)
Temperature
range
–40 to +120 °C (–40 to +250 °F)
Counter-
surface
Specifications for effective sealing systems
Size list→ Metric [pdf]
→ Inch [pdf]
Additional
information
Snap-in wiper seals
Maximum values of application parameters (e.g. speed, temperature) should not be applied continuously nor simultaneously.
SKF logo