Metal face seals

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

18259

Sealing lip material  Nitrile rubber
Dimensions
d1max.46.025mm
D 76.276mm
 ±0.051mm
B1 22.657mm
 ±0.787mm
d3min.48.514mm
B 10.566mm
D1max.62.865mm
bmax.20.066mm
rmax.1.067mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo