Metal face seals

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

21301

Sealing lip material  Nitrile rubber
Dimensions
d1max.53.975mm
D 82.55mm
 ±0.051mm
B1 22.86mm
 ±0.838mm
d3min.56.261mm
B 10.617mm
D1max.70.079mm
bmax.20.625mm
rmax.1.143mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo