Metal face seals

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

807115

Sealing lip material  SKF Duralife
Dimensions
d1max.374.65mm
D 424.053mm
 ±0.127mm
B1 47.625mm
 ±0.813mm
d3min.379.73mm
B 23.012mm
D1max.402.92mm
bmax.42.418mm
rmax.1.575mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo