Metal face seals

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

807149

Sealing lip material  SKF Duralife
Dimensions
d1max.736.6mm
D 812.8mm
 ±0.152mm
B1 53.975mm
 ±1.016mm
d3min.749.605mm
B 26.111mm
D1max.779.069mm
bmax.47.015mm
rmax.2.261mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo