Metal face seals

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

86850

Sealing lip material  Nitrile rubber
Dimensions
d1max.220.675mm
D 277.139mm
 ±0.127mm
B1 48.87mm
 ±0.762mm
d3min.223.266mm
B 23.673mm
D1max.247.752mm
bmax.41.707mm
rmax.1.473mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo