Wear sleeves, for heavy industrial applications (LDSLV)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

87054

Dimensions
d1 1070mm
b 53.975mm
Reference sleeve installed outside diameter1074.75mm

For additional information about the meaning and limitations of the product data, refer to Wear sleeves.

SKF logo