Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF offers new Lincoln PMV runaway controller

  • Story

    2014 March 04, 17:00 CET

    Gothenburg, 4, March 2014:  SKF today announced the introduction of the Lincoln PMV runaway controller. Compatible with all Lincoln PMV pumps, the controller shuts off the pump and signals an alarm if the pump exceeds a preset cycle rate.

    Designed to prevent pump damage due to high runaway speeds if the lube drum or tank is depleted, the unit also limits spills if a broken hose or line leak causes the pump to cycle at a high rate. Easy to install and simple to use, the fully electronic controller operates independently of air supply volume and pressure. In addition, the unit can be connected to an external monitor or alarm.

    Aktiebolaget SKF
         (publ)

    For further information, please contact:
    Press Relations: Monique Turner, +1 267 436 6836; +1 215 801 8722 monique.turner@skf.com
    Press Relations: Kenneth Walsh, +1 314 679 4255; +1 314 477 5661 kenneth.walsh@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401. www.skf.com

    ® SKF is a registered trademark of the SKF Group.



  • Image

Download press kit

Press kit (706 KB)

SKF logo