Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF at Hannover fair efficient wireless railway bogie condition monitoring

  • Story

    2015 February 05, 09:00 CEST

    At the Hannover fair, SKF will showcase its Multilog On-line System IMx-B, the first wireless full bogie monitoring system for rail operators, enabling efficient, fleet-wide condition monitoring.

    Gothenburg, Sweden, 5 February 2015: The new SKF Multilog On-line System IMx-B, the first wireless full bogie monitoring system for all types of locomotives and passenger railway vehicles, enhances service, reliable operation and train maintenance efficiency. The system offers added value by bringing a bogie wireless condition monitoring solution for easier installation to both large and small train operators who are seeking to improve service performance, train maintenance and availability and making the transition from time-based maintenance to condition-based maintenance for their fleets.

    Vibration, temperatures and speed data are collected and processed by the SKF Multilog On-line System IMx-B Wireless from railway specific sensors on the bogie.  Intelligent capabilities built into the system recognise stable running conditions as the time to collect data and calculated values can be processed locally on the train for immediate feedback or sent wirelessly to the cloud for further remote analysis in SKF @ptitude Observer software.  This enables the maintenance department to swiftly evaluate all bogie rotative component conditions of motors, gearboxes, axleboxes and wheels.  SKF software access is flexible and can be purchased outright by the customer or utilised on a subscription basis.  Data is sent wirelessly and analysis can be made by the customer’s staff or as an outsourced service by SKF remote diagnostics center for expert analysis and reporting.

    “The goal of the SKF Multilog IMx-B development was to create a bogie monitoring system that can be easily and cost effectively installed in new trains or retrofitted to existing fleets and conveniently connected to remote monitoring centres for expert analysis and maintenance purposes,” says Victor Martinez, Business Development Manager Railway Mechatronics and Condition Monitoring, SKF.

    The SKF Bogie Monitoring System offers wide area network wireless/3G compatibility, and fulfils railway standards for bogie mounted electronic systems. The full Condition Monitoring capability includes SKF Acceleration Enveloping for early bearing fault detection, 16 analogue channels and compatibility with many different sensor types.  It can be retrofitted to existing trains without costly wiring overheads due to its wireless capabilities and is suitable for both high and low speed mainline trains, and metro vehicles.

    The SKF Multilog Online-System IMx-B Wireless is one of a series of innovations that SKF will showcase on this year’s Hannover fair (April 13th – 17th). More information in hall 22, booth B12, and on www.skfpowerthefuture.com .

    Aktiebolaget SKF

           (publ)

    For further information, please contact: 

    Press Relations: Nia Kihlström, +46 31-337 28 97; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. 


    Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

    ™ BeyondZero is a trademark of the SKF Group.

  • Image

Download press kit

Press kit (2.3 MB)

SKF logo