Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF builds to last: 3 000 tonnes of concrete anchor large size bearing test centre in Germany

  • Story

    2016 March 30, 10:00 CET

    SKF is currently building the world's most powerful large size bearing test centre on its Schweinfurt 'Werk 3' site. This pioneering project is now one major step nearer completion – weighing in at around 3 000 tonnes, it took just two days to cast the foundations for the larger of the two new test rigs.

    Gothenburg, Sweden, 30 March 2016: Around nine metres wide, six metres deep and 22 metres long, the pit that had to be filled for the base of the future SKF test rig was the size of two detached houses. It had to be filled quickly to ensure the concrete could set correctly.

    Over the course of 19 hours, 150 mixer trucks brought in their load and discharged it in the pit, practically one vehicle every six minutes; so almost as if on a conveyor belt. "Obviously this was a logistical challenge," says Armin Schaab of SKF’s Construction and Factory Planning team, "but quite clearly our detailed advance planning paid dividends. In addition, the entire team put in a magnificent effort on site, with everything running like clockwork and no incidents of note. This meant we were able to cast the 1 200 cubic metres as planned."

    The base is such a huge block because of the enormous forces likely to be unleashed by the test rig that will be anchored to it. The colossus among test rigs is intended in particular for the testing of gigantic rolling bearings for wind power. "It will be the first test rig in the world capable of testing not just a single main bearing but a complete bearing unit all at once," says SKF's Senior Vice President, Technology Development Bernd Stephan, hinting at the dimensions of this unique installation. "The bearings themselves can have an external diameter of anything up to six metres, being intended for turbines in the 10 megawatt class. The test rig can subject structures of that kind to dynamic forces in all directions that, when combined, are many times greater than on the strongest test installation currently available."

    Quite apart from that, the future test rig will also allow rotational speeds on testing that will be considerably higher than currently available. Using these exceptional capabilities, SKF wants to simulate extreme dynamic loads of the order of several meganewtons or meganewton metres in as realistic a manner as possible. In view of power capacity of this order, the engineers from RENK Test System GmbH, the firm entrusted with the development, even had to come up with a special fixing method that would direct the forces exerted on the station in a controlled manner along the correct paths.

    "We are making these efforts because the existing computational simulation models simply aren’t capable of making truly realistic prognoses," says Dr Martin Göbel, Manager of the test centre project at SKF in Schweinfurt. "Our two new test rigs will provide a remedy in this respect and give us insights into processes that were previously inaccessible. The relevant findings will make the new test centre a pioneering instrument in helping many customers from a wide variety of industries gain access to an energy-efficient future in a way that is tailored to the application in question."

    "In the final analysis, the 360 MSEK investment in the new test centre will help us customise large size bearings to their subsequent uses much more precisely and efficiently than has previously been possible," says Manfred E. Neubert, President of SKF GmbH. "This means that our customers benefit from significantly higher levels of robustness and reliability in the new generation of large size bearings." For SKF itself, the new test centre is like one of those final pieces in a puzzle soon to be completed, adding to the expertise in large size bearings already available on the Schweinfurt site.

    Follow the construction of the world's most powerful large size bearing test centre: Two webcams are recording hourly progress from two different perspectives.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 6418; +46 70577 6418;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (2.4 MB)

SKF logo