Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF at bauma 2016: new hydraulically driven pump for underground mining applications

  • Story

    2016 April 12, 14:01 CET

    Gothenburg, Sweden, 12 April 2016: SKF today announced the introduction of its Lincoln HTL 201 EEX hydraulically driven pump for use in volatile applications, such as underground mining. Featuring a steel pump body and lubricant reservoir, this unit is a cost-effective alternative to expensive electrically driven pumps that must include a cabinet for protection.

    Designed to minimize friction and wear, the HTL 201 EEX is operated via the hydraulic system of a superior machine or carrier system and supplies lubricant as long as that machine or carrier device is active. The HTL 201 EEX is based on the proven Lincoln HTL 201 hydraulic tool lubricator concept and includes a grounding point to discharge electricity immediately, if needed.

    Compact and durable, the HTL 201 EEX is easy to install and maintain. Its refillable reservoir holds 1.5 liters (52.9 fl.oz) of NLGI grade 2 grease. The pump unit has an integrated throttle to adjust the lubricant output, and it accepts progressive metering devices.

    See SKF at bauma: Outdoors at booth FM.709/4.

    Aktiebolaget SKF
         (publ)

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 6418, +46 705 77 6418, sabine.hergenroder@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (499 KB)

SKF logo