Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF to launch innovative wind turbine spherical roller bearings at WindEnergy Hamburg 2016

  • Story

    2016 September 27, 10:00 CEST

    SKF will be exhibiting at WindEnergy Hamburg 2016 (Hamburg, 27 – 30 September) and will use the international trade fair to introduce its newly developed wind turbine main shaft spherical roller bearings.

    Gothenburg, Sweden, 27 September, 2016: SKF will be appearing at WindEnergy Hamburg 2016 to launch its new spherical roller bearings for wind turbine main shafts. Manufactured to deliver outstanding reliability, these self-aligning bearings provide exceptional performance and meet service life needs of more than 25 years.

    SKF’s standard spherical roller bearings are already the most used bearing type in wind turbine main shaft arrangements, with more than 100,000 installations worldwide. However, these newly developed bearings work even harder than their existing counterparts as they have been tailored specifically for the application. Features not needed in this sector, such as the ability to handle speeds up to 600 r/min, have been eliminated to focus on those that are, including improved radial and axial robustness, for best in class operation.

    The adapted design of the heavy duty bearings includes a significant weight reduction, an optimised internal geometry and improved lubrication capabilities to ensure lower contact pressures and enhanced load carrying capacity. Ultimately, the SKF wind turbine main shaft spherical roller bearings offer remarkable performance under wind operating conditions and reduce the levelized cost of energy (LCOE).

    Jens Bode, Head of Business Development at SKF’s Renewable Energy Business Unit, said: “Building on our extensive proven experience in the wind industry we have created our first symmetrical spherical roller bearing designed explicitly to provide unparalleled performance in turbine main shafts. This unique, sector specific solution improves the features that are critical to the application for ultra robust and reliable main shaft arrangements that reduce the levelized cost of energy through extended service life.”

    See SKF at WindEnergy Hamburg 2016: Hall B6, booth 374.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (319 KB)

SKF logo