Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF hub bearing unit seal halves friction for optimum vehicle efficiency

  • Story

    2016 December 07, 14:00 CEST

    The ground-breaking product combines the lowest levels of friction ever achieved in an SKF hub bearing unit seal with exceptional sealing performance for long and efficient bearing service life.

    Gothenburg, Sweden, 7 December 2016: SKF has introduced a newly developed inboard seal for hub bearing units that leads to a 50 per cent cut in friction when compared with other competing seals – the lowest level witnessed yet in an SKF seal of this kind. Specifically designed for the application, the innovative technology combines outstanding sealing capabilities over a long service life in even the most challenging environments with the power to boost overall vehicle efficiency and a substantial drop in CO2 emissions.

    The robust cassette seal accommodates current ABS encoders and features an external lip and an optimised labyrinth design that collects and redirects contamination flow away from a main radial lip. This radial lip, along with low friction grease, ensures even interference and contact pressure distribution, as well as protection in static conditions. With just one lip in contact, the configuration ensures minimum friction and maximum protection that does not degrade over time. Indeed, the level of sealing performance exceeds customers’ requirements, such as those specified by major automotive firms.

    Ronnie Spolidoro, Business Development Manager SKF Sealing Solution, said: “With this sophisticated, yet robust design we have been able to realise the lowest level of friction ever achieved in an SKF hub bearing unit seal, typically a 0.1Nm contribution to bearing friction under load. This outstanding reduction in friction along with the superior sealing performance in contaminated environments that comes with this product is going to play a significant role in helping manufacturers to create ultra-reliable vehicles that emit far less CO2 than models using conventional seals.”

    Aktiebolaget SKF
           (publ)

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 6418; +46 705 77 6418, sabine.hergenroder@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (958 KB)

SKF logo