Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF invests €1 million to double marine stabilizer production capacity

  • Story

    2017 March 09, 10:00 CET

    New manufacturing cells and materials handling equipment installed to meet rising demand for advanced vessel stabilizer systems

    Gothenburg, Sweden 9 March 2017: In response to growing demand from the cruise liner, large ferry and exploration vessel sectors, SKF has significantly upgraded its marine stabilizer production facilities in Hamburg, Germany. The new investments include a 130-tonne capacity heavy duty overhead crane, two new assembly stations for large stabilizers and additional production space dedicated to the manufacture of smaller units.

    The expanded facilities will allow SKF to increase production of its largest S800 stabilizer system from eigth to sixteen sets a year. These stabilizers, which can be up to 12m long, 4m wide and weigh 120 tonnes, are used on the world’s largest cruise vessels to improve passenger comfort and safety in rough seas.

    SKF has produced stabilizer fins for the maritime industry since the early 1960s and its products are in service today with more than 550 vessels around the world. The company has continually developed its portfolio of stabilizer technologies over that time, maintaining their position at the forefront of performance and efficiency. SKF’s latest innovation, entering production in 2017, is the Dynamic Stabilizer Cover, a flexible, inflatable Kevlar and neoprene fairing that reduces drag at the fin box opening by up to 90 percent, allowing vessel operators to achieve overall fuel savings of around 1 percent.

    In addition to improving comfort on passenger vessels, stabilizers are used for safety reasons on cargo ships, and to help exploration vessels maintain a steady position while work is under way. SKF’s range of stabilizers includes both retractable and non-retractable models. The advanced hydraulic control systems employed across the range provide improved reliability and ease of use for crews, while reducing energy consumption by up to 20 percent in comparison with conventional systems.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 44 868.
    ® SKF is a registered trademark of the SKF Group

  • Image

Download press kit

Press kit (5.7 MB)

SKF logo