Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF launches next-generation hydraulic bolts for rotating flanges

  • Story

    2017 May 17, 10:00 CEST

    Connecting rotating flanges is now even faster with the new patent pending hydraulically expandable SKF Quickgrip Bolt

    Gothenburg, Sweden, 17 May 2017: Maintenance engineers can now demount and reassemble flanged power transmission couplings in a single-step operation using SKF's new Quickgrip Bolts. Designed for high-torque rotating flanges, the new SKF Quickgrip Bolts, as well as existing SKF Supergrip Bolts, can be used to connect two flanged shafts quickly, safely and reliably. This applies to all types of propulsion systems, as well as rudders and other critical applications.

    In a single tool set-up the new SKF Quickgrip Bolt provides a faster and more user-friendly alternative to other types of hydraulic and conventional bolt. A recognised issue among most major industries, conventional bolts often get stuck, which damages the holes, and requires replacement during overhauls. SKF Quickgrip Bolts provide the same practical advantages of SKF Supergrip Bolts, whereby flanges require hole machining only prior to the first time insertion of the bolts.

    Thanks to the initial clearance fit, no grinding of the bolts is needed, and the SKF Quickgrip Bolt is easily inserted by hand. The bolt design comprises a tapered shank and surrounding unique flanged tapered expansion sleeve that are drawn together using a hydraulic tensioner, which instantly centres the bolt in the hole. Once mounted, the bolt is ready to transmit both a high radial and axial load, eliminating any potential flange coupling slippage.

    All SKF hydraulic type bolts can be removed and reused over the lifetime of the equipment wherever they are installed.

    SKF Quickgrip Bolts offer a faster, safer installation that requires fewer tools to complete the process, saving time and reducing the potentially high costs associated with periodic removal and remounting of power transmission shaft couplings. The new product will be unveiled by SKF in Hall E, booth E03-21 at Nor-Shipping 2017 (Oslo, May 30-June 2).

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 44 868.

    ® SKF is a registered trademark of the SKF Group. ™ BeyondZero is a trademark of the SKF Group.

  • Image

Download press kit

Press kit (6.7 MB)

SKF logo