Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF delivers its largest sealed spherical roller bearing to Peruvian customer

  • Story

    2017 October 05, 13:00 CEST

    SKF's Gothenburg factory has produced the company's largest sealed spherical roller bearing (SRB) to date. The '241/900' SRB is 50 per cent larger and three times heavier than the previous largest SKF sealed SRB.

    Gothenburg, Sweden, 4 October 2017: Destined for a Polysius Polycom 8 roller press at a large copper mine in Peru, the three-tonne 241/900 sealed SRB is dimensionally equivalent to a standard SKF non-sealed version, with inner diameter (bore) of 900mm, outer diameter of 1,420mm and width of 515mm. The seal itself consists of a rubber over-moulded steel plate with the same profile and offering the same characteristics as those currently used with existing SKF sealed SRBs.

    The customer’s sealed SRB will be fitted to a horizontal shaft and will operate in extremely dusty conditions, with very fine stone dust from both the desert location itself and the grinding processes posing a major contamination risk. The roller press is a highly loaded application (C/P of 2-3) subject to frequent shock loading; the predominantly radial loads, when coupled with the high level of contamination at the site, poses a significant risk of early bearing failure. SKF’s custom made seal aims to at least double the bearing service life by reducing the risk of contamination in this application significantly.

    The actual performance of the seal for this size of SRB remains to be verified in service by the customer, but the same seal design used in smaller SRB sizes has achieved a service life of at least double that of an open, non-sealed bearing. Even longer service lives of around three to five times that of a non-sealed bearing can be achieved with SKF’s ‘Three-Barrier’ bearing protection solution, which comprises premium SKF sealed SRBs housed within sealed housings containing a barrier grease.

    This record-breaking sealed SRB was designed and manufactured within a tight, six-month schedule by a team led by Daniel Ortega - Project Manager, Business Development.

    Aktiebolaget SKF
            (publ)

    For further information, please contact:
    Press Relations: Sandy Reinholdsson, +46 31 337 182; +46 724 57 18 25;
    sandy.reinholdsson@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 44 868. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (468 KB)

SKF logo